Eaton CL1108 inductor, 50 nH, 0.28 mΩ resistance, Four-phase
| Product Name |
Eaton CL1108 inductor
|
| Catalog Number |
CL1108-4-50TR-R
|
| Product Length/Depth |
36 mm
|
| Product Height |
8 mm
|
| Product Width |
11 mm
|
| Product Weight |
13.15 g
|
| Compliances |
RoHS Compliant
|
| UPC |
051712278546
|
| Type |
Inductor
|
| Mounting |
SMT
|
| Phase |
Four-phase
|
| ISAT |
10 A
|
| Package Quantity |
200
|
| Material |
Ferrite
|
| Contact configuration |
Eight-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
0.28 mΩ
|
| Terminals |
Eight
|
| Inductance |
50 nH
|
| Series |
CL1108
|
Support from Eaton
Technical support