Download document () of 20
To be discontinued

CTPR3000

Eaton Addressable repeater panel: Cooper, Addressable, Repeater Panels, Touch Screen, EN54 Systems

General Specifications

Product Name
Eaton Addressable repeater panel
Catalog Number
CTPR3000
Product Length/Depth
95 mm
Product Height
375 mm
Product Width
357 mm
Product Weight
5.831 kg
Certifications
CE
EAN
5018986851030

Product specifications

Mounting Method
Surface mounting
Number of detection groups
0
Number of outputs for acoustic signal generators
0
Number of outputs for optical signal generators
0
Number of detector addresses
0
Operating voltage
24 V
Number of batteries
2
Battery voltage
12 V
Battery capacity
3.2 Ah
Class change capability
No
Construction material back enclosure
Mild steel
Construction material front enclosure
ABS
Humidity (Non Condensing) - Max
75 %
Humidity (Non Condensing) - Min
0 %
Ingress protection
IP30
Main input supply
230 Vac, 50 Hz
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
System topology
Addressable
Maximum network size (number of nodes)
126
Weight (Without Batteries)
4 kg
Type of display
Touchscreen
Product branding
Eaton Cooper
Suitable for
Bus Connection
Integrated function
Emergency Power Supply Integrated
Addressable
Cable entry location
Top: 11 M20 Knockouts
External connection ports
RS485

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.