Eaton custom designs inductor, 0.21 uH, 50 A Irms, 55 A ISAT, 0.29 mΩ resistance, SMT mounting, Ferrite, 2-pins, 500 qty.
| Product Name |
Eaton Econo-pac (EP) inductor
|
| Catalog Number |
CTX01-18738-R
|
| Product Length/Depth |
11 mm
|
| Product Height |
7.5 mm
|
| Product Width |
8 mm
|
| Product Weight |
3.06 g
|
| Compliances |
RoHS Compliant
|
| UPC |
051712359535
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
50 A
|
| ISAT |
55 A
|
| Package Quantity |
500
|
| Material |
Ferrite
|
| Frequency rating |
Up to 2 MHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
0.29 mΩ
|
| Series |
Custom designs
|
Support from Eaton
Technical support