Photo is representative
Download
Eaton Crouse-Hinds series FlexStation DEVX pilot light operator, Green, Type 6/6 nylon, 120 Vac, LED lamps
Product Name |
Eaton Crouse-Hinds series FlexStation DEVX pilot light operator
|
Catalog Number |
DEVX30 J3 LED
|
Product Length/Depth |
1.56 in
|
Product Height |
3.12 in
|
Product Width |
2.22 in
|
Product Weight |
0.35 lb
|
UPC |
662276986206
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Zone 1 Class I, Division 2 Class I, Zone 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
4X
7 9 12 |
Color |
Green
|
Material |
Type 6/6 nylon
|
Voltage rating |
120 Vac
|
Special features |
LED lamps
|