Photo is representative
Download
Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover, 3" cover opening diameter, Copper-free aluminum, L shape, 3/4"
Product Name |
Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover
|
Catalog Number |
EABL26 SA
|
Product Length/Depth |
4.66 in
|
Product Height |
4.66 in
|
Product Width |
2.78 in
|
Product Weight |
1.9 lb
|
UPC |
782274945170
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
4 7 9 |
Shape |
L
|
Trade size |
3/4"
|
Cover opening diameter |
3"
|
Material |
Copper-free aluminum
|