Download document () of 20

EB023SP
Model code: Easy Battery+ product W

Eaton Easy Battery+ Distributed services for battery pack replacement, 24 V, 2 x 12 V / 7 Ah, for 5SC.

General Specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB023SP
Product Length/Depth
155 mm
Product Height
68 mm
Product Width
210 mm
Product Weight
6 kg
Certifications
CE
EAN
3553340800399
Model Code
Easy Battery+ product W

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Phase
Single-phase
Voltage rating
24 V
Current/amperage rating
24 VA
Battery quantity
2
Capacity
9 Ah
Battery rating
12 V / 7 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.