Download document () of 20
To be discontinued

EL650DIN

Eaton Ellipse ECO UPS DIN, 650 VA, 400 W, Input: C14, Outputs: (3) Schuko, (1) Schuko surge only, Tower

General Specifications

Product Name
Eaton Ellipse ECO UPS
Catalog Number
EL650DIN
Product Length/Depth
81 mm
Product Height
263 mm
Product Width
235 mm
Product Weight
3.6 kg
Compliances
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC
EAN
3553340620621

Additional information

Construction type
Free standing model
Package contents
  • Input cable
  • User manual
  • Safety instructions
Phase (output)
1
Auto shutdown function
No
Color
Black
Efficiency at max. load
98
Rack mounting kit
No
Phase (input)
1
Surge protection
Yes

Battery

Battery type
Sealed, lead-acid
Runtime graph
Battery replacement
User replaceable
Battery quantity
1
Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery rating
12 V / 7 Ah
Extended battery capability
No

Communication

Includes network card
No
Ethernet interface
No
User interface
LEDs
Potential free switch contact
No
Expansion slots
No
Type of interface
None

Electrical input

Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input cord length
1.5 m
Input voltage range
184-264 V (adjustable to 161-284 V)
Input frequency range
46-70 Hz

Electrical output

Receptacle
(3) Schuko, (1) Schuko surge only
Voltage
230V
Wattage
400W
Output power factor
0.6
Output voltage range
184-264 V (adjustable to 161-284 V)
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Topology
Offline
VA rating
650 VA

Environmental

Altitude
2000 m
Noise level
<25 dB at 1 meter
Temperature range
0° to 35°C (32° to 95°F)
Relative humidity
0-85% non-condensing

Export product specification