Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Moeller® series DILA Control relay, 48 V, DC, 4 N/O, Push in terminals, DIN-rail/screw
| Product Name | 
                                                Eaton Moeller® series DILA Control relay
                                             | 
| Catalog Number | 
                                                EP-401302
                                             | 
| Product Length/Depth | 
                                                75 mm
                                             | 
| Product Height | 
                                                68 mm
                                             | 
| Product Width | 
                                                45 mm
                                             | 
| Product Weight | 
                                                0.287 kg
                                             | 
| Certifications | 
                                                CE
                                             | 
| EAN | 
                                                4015082967666
                                             | 
| Model Code | 
                                                DILA-40(48VDC)-PI
                                             | 
| Number of auxiliary contacts (change-over contacts) | 
                                                0
                                             | 
| Number of auxiliary contacts (normally closed contacts) | 
                                                0
                                             | 
| Number of auxiliary contacts (normally closed contacts, delayed switching) | 
                                                0
                                             | 
| Number of auxiliary contacts (normally open contacts) | 
                                                4
                                             | 
| Number of auxiliary contacts (normally open contacts, leading) | 
                                                0
                                             | 
| Connection | 
                                                Push in terminals
                                             | 
| Voltage type of operating voltage | 
                                                AC/DC
                                             | 
| Rated switch current | 
                                                16 A
                                             | 
| Operating voltage at AC, 50 Hz - min | 
                                                17 V
                                             | 
| Operating voltage at AC, 50 Hz - max | 
                                                500 V
                                             | 
| Operating voltage at AC, 60 Hz - min | 
                                                17 V
                                             | 
| Operating voltage at AC, 60 Hz - max | 
                                                500 V
                                             | 
| Operating voltage at DC - min | 
                                                24 V
                                             | 
| Operating voltage at DC - max | 
                                                220 V
                                             | 
| Voltage type | 
                                                DC
                                             | 
| Control circuit reliability | 
                                                λ < 5 x 10-7 (1 failure at 2,000,000 operations for Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)  λ < 5 x 1/10⁷ (1 failure at 2,000,000 operations for Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA) | 
| Connection type (auxiliary circuit) | 
                                                Push-in clamp connection  Spring clamp connection | 
| Mounting method | 
                                                DIN-rail/screw
                                             | 
| Terminal capacity (flexible with unisolated ferrule) | 
                                                1 x (0.5 - 2.5) mm²  2 x (0.5 - 2.5) mm² | 
| Terminal capacity (flexible with ultrasonic welded cable end) | 
                                                1 x (0.5 - 2.5) mm²  2 x (0.5 - 2.5) mm² | 
| Rated operational current (Ie) | 
                                                16 A
                                             | 
| Terminal capacity (flexible) | 
                                                1 x (0.5 - 2.5) mm²  2 x (0.5 - 2.5) mm² | 
| Rated control supply voltage (Us) at DC - max | 
                                                48 V
                                             | 
| Rated control supply voltage (Us) at DC - min | 
                                                48 V
                                             | 
| Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V | 
                                                4 A
                                             | 
| Terminal capacity (flexible with ferrule) | 
                                                1 x (0.5 - 2.5) mm²  2 x (0.5 - 1.5) mm² | 
| Terminal capacity (solid) | 
                                                1 x (0.5 - 2.5) mm²  2 x (0.5 - 2.5) mm² |