Knowledge Search
Download document () of 20
We make what matters work

EVLEDBX3C701

Eaton Crouse-Hinds series EV LED light fixture, 0.11 - 0.30A, Cool white, AC drive, Heat and impact resistant glass globe, With guard, 2900 lumens, 97 lm/W, Copper-free aluminum, Wall mount, >0.90 power factor, 1", 100-277 Vac, 30W

General Specifications

Product Name
Eaton Crouse-Hinds series EV LED light fixture
Catalog Number
EVLEDBX3C701
Product Length/Depth
12.56 in
Product Height
16.81 in
Product Width
7.25 in
Product Weight
11 lb
UPC
662276300934

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Color temperature
Cool white
Mounting Method
Wall
Trade size
1"
Guard
With guard
Drive type
AC
Voltage rating
100-277 Vac
Frequency rating
50/60 Hz
Wattage
30W
Amperage Rating
0.11 - 0.30A
Power factor
>0.90
Material
Copper-free aluminum
Globe material
Heat and impact resistant glass
Equivalent luminaire
70-100W HID

Export product specification