Eaton EXL1V MD IND 0402 1.2uH 7.5Adc 2 PAD SMT
| Product Name |
Eaton EXL high current inductor
|
| Catalog Number |
EXL1V0402-1R2-R
|
| Product Length/Depth |
4.4 mm
|
| Product Height |
1.9 mm
|
| Product Width |
4.4 mm
|
| Product Weight |
0.185 g
|
| Compliances |
RoHS Compliant
|
| UPC |
051712772792
|
| Type |
High current inductor
|
| Mounting |
SMT
|
| IRMS |
9.5 A
|
| ISAT |
7.5 A
|
| Package Quantity |
3000
|
| Contact configuration |
Two-pin
|
| Temperature rating |
125 °C max
|
| Resistance |
13.4 mΩ
|
Support from Eaton
Technical support