Photo is representative
Download
Eaton Crouse-Hinds series EYS conduit sealing fitting, Female, Copper-free aluminum, Vertical or horizontal, 4"
Product Name |
Eaton Crouse-Hinds series EYS conduit sealing fitting
|
Catalog Number |
EYS10 SA
|
Product Length/Depth |
10 in
|
Product Height |
6.5 in
|
Product Width |
5.25 in
|
Product Weight |
6.95 lb
|
UPC |
782274275826
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Sealing position |
Vertical or horizontal
|
Gender |
Female
|
Trade size |
4"
|
Material |
Copper-free aluminum
|