Eaton Crouse-Hinds series Condulet FD blank device box, Deep, Feraloy iron alloy, Five-gang
| Product Name |
Eaton Crouse-Hinds series Condulet FD blank device box
|
| Catalog Number |
FD05
|
| Product Length/Depth |
18.75 in
|
| Product Height |
5.25 in
|
| Product Width |
3 in
|
| Product Weight |
20.24 lb
|
| UPC |
782274395807
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Material |
Feraloy iron alloy
|
| Depth |
Deep
|
| Number of gangs |
5
|