Photo is representative
Download
FD 3P 30A 12-24VAC/VDC Shunt
Product Name |
Eaton Series C Molded case circuit breaker shunt trip
|
Catalog Number |
FD3030S02
|
Product Length/Depth |
3.38 in
|
Product Height |
4.13 in
|
Product Width |
4.13 in
|
Product Weight |
4.5 lb
|
Certifications |
UL Listed
|
UPC |
786689061708
|
Circuit breaker type |
FD
|
Series |
Series C
|
Frame |
F
|