Photo is representative
Download
Eaton B-Line series TOLCO sway bracing pipe clamp, Plain, 800 lbs, Steel, Fig 4B, 4" pipe size, Pipe clamp for sway bracing
Product Name |
Eaton B-Line series TOLCO sway bracing pipe clamp
|
Catalog Number |
FIG 4B 4 PLN
|
Product Length/Depth |
0 in
|
Product Height |
7.25 in
|
Product Width |
0 in
|
Product Weight |
2.8 lb
|
Certifications |
OSHPD Certified
|
UPC |
782051708318
|
Finish |
Plain
|
Material |
Steel
|
Size |
4 inch pipe size
|
Model |
Fig 4B
|
Type |
Pipe clamp for sway bracing
|
Load capacity |
800 lbs
|