Photo is representative
Download
Eaton B-Line series TOLCO four way sway brace attachment, Plain, 655 lbs load capacity, Steel, 4-way longitudinal sway brace attachment
Product Name |
Eaton B-Line series TOLCO four way sway brace attachment
|
Catalog Number |
FIG 907-1X1-PLN
|
Product Length/Depth |
4.75 in
|
Product Height |
4.75 in
|
Product Width |
4.75 in
|
Product Weight |
1.03 lb
|
Certifications |
Not Applicable
|
UPC |
782051718645
|
Finish |
Plain
|
Material |
Steel
|
Type |
4-way longitudinal sway brace attachment
|
Load capacity |
655 lbs
|