Photo is representative
Download
Eaton B-Line series TOLCO trus joint beam clamp, 1.5" H x 2" L x 2.3125" W, Steel, 500 Lbs load cap, 3/8"-16 thread/rod size
Product Name |
Eaton B-Line series TOLCO trus joint beam clamp
|
Catalog Number |
FIG 130-1-EG
|
Product Length/Depth |
2 in
|
Product Height |
1.5 in
|
Product Width |
2.3125 in
|
Product Weight |
0.65 lb
|
Certifications |
UL Listed
|
UPC |
782051717921
|
Application |
Designed for attachment to trus joist beams
|
Size |
1 inch
|
Special features |
Used with (B3210) series eye rods
|
Thread/rod size |
3/8"-16
|
Type |
Trus joist beam clamp
|
Load capacity |
500 lb
|
Material |
Steel
|