Download document () of 20

FPS220

Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear fluorescent light fixture, One non-metallic cable gland and one end plugged,60 Hz,2 ft,Matte polycarbonate lens,T12 bi-pin,Fiberglass-reinforced polyester,2-lamp,Through feed,120 Vac,20W

General Specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear fluorescent light fixture
Catalog Number
FPS220
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
9 lb
UPC
662276395763

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Wattage
20W
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Entry type
One non-metallic cable gland and one end plugged
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T12 bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
2-lamp
Style
Through feed
Frequency rating
60 Hz
Voltage rating
120 Vac

Export product specification