Photo is representative
Download
Eaton B-Line series Flextray hardware and accessories, Steel, Connecting hardware
Product Name |
Eaton B-Line series Flextray hardware and accessories
|
Catalog Number |
FTSCH
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
0.25 in
|
Product Weight |
0.04 lb
|
Compliances |
CSA
|
Certifications |
UL Classified
|
UPC |
782051512090
|
Material |
Steel
|
Type |
Connecting hardware
|