Download document () of 20

FWP-10G14F

Eaton Bussmann series high speed cylindrical fuse, 500 V, 10 A, 200 kAIC, 14 x 51 mm, Non Indicating, Ferrule end x ferrule end

General Specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-10G14F
Product Length/Depth
51 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
19.1 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
EAN
5027590500166
UPC
051712689472

Electrical data

Amperage Rating
10 A
Voltage rating
500 V
Voltage type
AC
Interrupt rating
200 kAIC
Class
Class gR
Clearing (I2T)
47

Product specifications

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
14 x 51 mm

Compatible microswitch

Accessories
  • CH14 Modular fuse holder
  • FW14-PCB

Export product specification