Download document () of 20

FWP-3A14F

Eaton Bussmann series FWP high speed fuse, 700V (UL), 3A, 200 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceramic

General Specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-3A14F
Product Length/Depth
51 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
20.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified
EAN
5027590500708
UPC
051712795111

Electrical data

Amperage Rating
3 A
Voltage rating
700 V
Voltage type
AC/DC
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
0.26

Product specifications

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
14 x 51 mm
Quantity
10

Compatible microswitch

Accessories
  • CH14 Modular fuse holder
  • FW14-PCB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.