Eaton Bussmann series FWP high speed fuse, 700 Vac, 700 Vdc (UL), 40A, 200 kAIC at 300 Vdc, 50 kAIC at 300 Vdc, With Indicator, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceremic
| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWP-40A22FI
|
| Product Length/Depth |
58 mm
|
| Product Height |
23 mm
|
| Product Width |
23 mm
|
| Product Weight |
62.6 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
|
| EAN |
5027590500746
|
| UPC |
051712542883
|
| Amperage Rating |
40 A
|
| Voltage rating |
700 V
|
| Voltage type |
AC/DC
|
| Interrupt rating |
200 kAIC
|
| Class |
Class aR
|
| Clearing (I2T) |
960
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse indicator |
Top fuse status indicator
|
| Fuse size |
22 x 58 mm
|
| Fitted with: |
Striker
|
| Quantity |
10
|
| Accessories |
JM70100 Fuse base
|