Eaton Bussmann series low voltage british standard fuse, 800A, AC 550 V, V88/C3, 83 x 210 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
GF800
|
| Product Length/Depth |
129 mm
|
| Product Height |
83 mm
|
| Product Width |
83 mm
|
| Product Weight |
1385 g
|
| Compliances |
RoHS Compliant
|
| EAN |
5027590022101
|
| UPC |
051712839945
|
| Amperage Rating |
800 A
|
| Voltage rating |
550 V
|
| Voltage type |
AC
AC/DC |
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Fuse type |
GF
|
| Fitted with: |
Centre bolted tags
|
| Construction |
BS88/C3
|