Eaton Crouse-Hinds series GHG26 safety switch, 125A, Three-pole, 2 x M63 / 1 x M25 entries, Glass-fibre reinforced polyester, 2 auxiliary contacts (1 NO, 1 NC), 690 Vac
| Product Name |
Eaton's Crouse-Hinds series GHG26 safety switch
|
| Catalog Number |
GHG2650010R0001
|
| Product Length/Depth |
271 mm
|
| Product Height |
544 mm
|
| Product Width |
275 mm
|
| Product Weight |
16 kg
|
| EAN |
4250217402999
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
IECEx/ATEX |
| Ingress protection (IP) ratings |
IP66
|
| Amperage Rating |
125A
|
| Configuration |
Three-pole
|
| Voltage rating |
690 Vac
|
| Entry size |
2 x M63 / 1 x M25
|
| Material |
Glass-fibre reinforced polyester
|
| Special features |
2 auxiliary contacts (1 NO, 1 NC)
|