Knowledge Search
Download document () of 20
We make what matters work

GLS5

Eaton Crouse-Hinds series GLS grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Malleable iron, 105°C, Threadless, 1-1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series GLS grounding bushing
Catalog Number
GLS5
Product Length/Depth
2.31 in
Product Height
0.81 in
Product Width
2.31 in
Product Weight
0.24 lb
Certifications
UL Listed
cUL Listed
UPC
784564112361

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Temperature rating
105°C
Lug material
Aluminum
Thread
Threadless
Trade size
1-1/2"
Lug size
#4-14 AWG
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.