Eaton HCP0704 inductor, 1 uH, 12 A Irms, 17 A ISAT, 6.8 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 1000 qty.
| Product Name |
Eaton HCP0704 inductor
|
| Catalog Number |
HCP0704-1R0-R
|
| Product Length/Depth |
6.8 mm
|
| Product Height |
4.2 mm
|
| Product Width |
6.8 mm
|
| Product Weight |
0.99 g
|
| Compliances |
RoHS Compliant
|
| UPC |
051712544092
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
12 A
|
| ISAT |
17 A
|
| Package Quantity |
1000
|
| Material |
Iron powder
|
| Frequency rating |
Up to 2 MHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 155 °C
|
| Resistance |
6.8 mΩ
|
| Series |
HCP0704
|
Support from Eaton
Technical support