Eaton HCPT1309 inductor, 2.27 uH, 12.5 A Irms, 25 A ISAT, 4.1 mΩ resistance, THT mounting, Iron Powder, 2-pins, 100 qty.
| Product Name |
Eaton HCPT1309 inductor
|
| Catalog Number |
HCPT1309-2R2-R
|
| Product Length/Depth |
0.539 in
|
| Product Height |
0.354 in
|
| Product Width |
0.52 in
|
| Product Weight |
0.014 lb
|
| Compliances |
RoHS Compliant
|
| UPC |
051712899628
|
| Type |
Inductor
|
| Mounting |
THT
|
| IRMS |
12.5 A
|
| ISAT |
25 A
|
| Package Quantity |
100
|
| Material |
Iron powder
|
| Frequency rating |
Up to 1 MHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 105 °C
|
| Resistance |
4.1 mΩ
|
| Series |
HCPT1309
|
Support from Eaton
Technical support