Knowledge Search
Download document () of 20

HP3.30-0207
Model code: HP3. 30.10VG.30.E.P.-.G.3.-.-.AOR.5,0.P.

Eaton HP3 Pressure Filter, HP3. 30.10VG.30.E.P.-.G.3.-.-.AOR.5,0.P., 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass

General Specifications

Product Name
Eaton HP3 Pressure Filter
Catalog Number
HP3.30-0207
Product Length/Depth
68 mm
Product Height
208.01 mm
Product Width
76.99 mm
Product Weight
2.95 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
HP3. 30.10VG.30.E.P.-.G.3.-.-.AOR.5,0.P.

Product specifications

Connection type
G 1/2" threaded
Design
Single open end
Filter type
High pressure filter
Material
EN-GJS-400-18-LT
Application
High pressure filters
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
6000 psi (420 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.