Download document () of 20
We make what matters work

HS1625-3R8227-R

Eaton HS supercapacitor, Eaton HS Hybrid supercapacitor, 3.8V, 220F, 100mW

General Specifications

Product Name
Eaton HS hybrid cell supercapacitor
Catalog Number
HS1625-3R8227-R
Product Height
25 mm
Product Weight
9.4 g
Compliances
RoHS Compliant
Certifications
UL Recognized
UPC
051712767668

Product specifications

Packing
Bulk
Size
16 x 25 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.1 Ω
Operating temperature range
-15 °C to +70 °C
Series
HS
Max voltage
3.8 V
Capacitance
220 F
Leakage
12 µA
Energy
1054.8 J
Power
36 W
Peak current (1 sec)
15.3 A
Continuous current (15 °C rise)
1.1 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
1.1 A
Maximum discharge current
8 A

Export product specification