Download document () of 20
We make what matters work

HSH0612-3R8805-R

Eaton Supercapacitor, HSH family, 0612 3.8V 8F 2.6Ohm

General Specifications

Product Name
Eaton HSH high density hybrid cell supercapacitor
Catalog Number
HSH0612-3R8805-R
Product Height
12 mm
Product Weight
0.8 g
Compliances
RoHS Compliant
Certifications
UL Recognized
UPC
197162073383

Product specifications

Packing
Bulk
Size
6 x 12 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
2.6 Ω
Operating temperature range
-25 °C to +70 °C
Series
HSH
Max voltage
3.8 V
Capacitance
8 F
Leakage
2 µA
Power
1.39 W
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
0.04 A
Maximum discharge current
0.25 A

Export product specification