Download document () of 20
We make what matters work

HSH1225-3R8207-R

Eaton Supercapacitor, HSH family, 1225 3.8V 200F 0.135Ohm

General Specifications

Product Name
Eaton HSH high density hybrid cell supercapacitor
Catalog Number
HSH1225-3R8207-R
Product Height
25 mm
Product Weight
6 g
Compliances
RoHS Compliant
Certifications
UL Recognized
UPC
197162073482

Product specifications

Packing
Bulk
Size
12 x 25 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.135 Ω
Operating temperature range
-25 °C to +70 °C
Series
HSH
Max voltage
3.8 V
Capacitance
200 F
Leakage
18 µA
Power
26.7 W
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
1 A
Maximum discharge current
6 A

Export product specification