Download document () of 20
We make what matters work

HSL1020-3R8506-R

Eaton HSL supercapacitor, Eaton HSLL Hybrid supercapacitor, 3.8V, 50F, 450mW

General Specifications

Product Name
Eaton HSL low leakage, temperature hybrid cell supercapacitor
Catalog Number
HSL1020-3R8506-R
Product Height
20 mm
Product Weight
3.2 g
Compliances
RoHS Compliant
Certifications
UL Recognized
UPC
051712767675

Product specifications

Packing
Bulk
Size
10 x 20 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.45 Ω
Operating temperature range
-25 °C to +70 °C
Series
HSL
Max voltage
3.8 V
Capacitance
50 F
Leakage
5 µA
Energy
241.2 J
Power
8.8 W
Peak current (1 sec)
3.4 A
Continuous current (15 °C rise)
0.25 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
0.25 A
Maximum discharge current
2 A

Export product specification