Download document () of 20
We make what matters work

HUD-2R-RMT

Eaton 868.6625 MHz Belt or pendant mount, replaceable lithium battery, single channel HUA

General Specifications

Product Name
Eaton hold up device (HUD) / panic alarm button
Catalog Number
HUD-2R-RMT
Product Length/Depth
17 mm
Product Height
110 mm
Product Width
50 mm
Product Weight
0.04 kg
Certifications
CE
EAN
5060096858379

Product specifications

Alarm outputs
Not applicable
Compliance
EN50131 grade 2
Device type
Hold-up device
Devices per channel
N/A
Enclosure Colour
Grey
Enclosure material
Plastic
Free space radio range
1000 m
Internal aerial
Yes
LED indicator
1
Operating humidity - max
95 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Programming display
No
Replacement battery code
1-345254
Transmission power
10
Typical battery life
36 yearly
Battery quantity
1
Mounting Method
Worn by user

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.