Download document () of 20
We make what matters work

HV1635-2R7356-R

Eaton HV supercapacitor, 2.7 V, 35 F, 0.024 Ω, CYLINDRICAL

General Specifications

Product Name
Eaton HV cylindrical cell supercapacitor
Catalog Number
HV1635-2R7356-R
Product Height
38 mm
Product Weight
9.3 g
Compliances
RoHS Compliant
Certifications
UL Recognized
UPC
051712275415

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
16 x 38 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.024 Ω
Operating temperature range
-40 °C to +65 °C
Series
HV
Max voltage
2.7 V
Capacitance
35 F
Leakage
51 µA
Thermal resistance
39 °C/W
Energy
127.6 J
Power
36.5 W
Peak current (1 sec)
25.7 A
Continuous current (15 °C rise)
4 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification