Download document () of 20

IP65LEDE230CG

CEAG Safety luminaire i-P65 E CG-S, with asymmetric optics for escape route illumination, incl. LED supply and CG-S technology (20 addresses)

General Specifications

Product Name
Eaton i-P65 LED CPS Emergency luminaire
Catalog Number
IP65LEDE230CG
Product Length/Depth
263 mm
Product Height
55 mm
Product Width
142 mm
Product Weight
0.5 kg
Certifications
CE
EAN
5018987026147

Product specifications

Battery quality
Not applicable
Protection class
II
Outdoor use compliance
True
Degree of protection
IP65
Lamp type
LED not exchangeable
With light source
False
Lamp holder
None
Type of indicator
Not applicable
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Power factor
0.51
With remote switch connection
False
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
3.6 W
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - min
220 V
Nominal voltage DC
240 V
Rated ambient temp acc. IEC62722-2-1 - Min
-15 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
7035
Mounting Method
Ceiling surface mounting
Material housing
Plastic
Color housing
Grey
Material cover
Plastic, transparent
Pictogram included
False
Number Of Poles (Numeric)
3
Impact strength
IK10
Light distributor
Focal lens
Function
Escape route lighting
Luminaire With Limited Surface Temperature, Sign D
False
Luminous flux in standby mode
225 lm
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.