Download document () of 20

JBXEC2G03MCSDS

Double nut receptacle, IP68, size 2, 3 male contacts; JBXEC2G03MCSDS

General Specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEC2G03MCSDS
Product Length/Depth
26.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.25 g
Compliances
UL 1977

Export product specification