Right angle plug, IP40, size 3, 8 female contacts, cable clamp backshell; JBXFC3G08FCSDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXFC3G08FCSDSR
|
Product Length/Depth |
50.5 mm
|
Product Height |
45 mm
|
Product Width |
18 mm
|
Product Weight |
60.54 g
|
Compliances |
UL 1977
|
Backshell angle |
90°
|
Backshell type |
Sealing Gland
|