Download document () of 20
We make what matters work

KR-5R5C334-R

Eaton KR supercapacitor, 5.5 V, Cylindrical, Capactiance 0.33

General Specifications

Product Name
Eaton KR coin cell supercapacitors
Catalog Number
KR-5R5C334-R
Product Height
6.5 mm
Product Weight
3.3 g
Compliances
RoHS Compliant
UPC
051712536332

Product specifications

Packing
Bulk
Contact configuration
Cylindrical
Terminals
Through hole
Shape
Round
DC equivalent series resistance (ESR)
50 Ω
Operating temperature range
-25 °C to +70 °C
Series
KR
Max voltage
5.5 V
Capacitance
0.33 F
Energy
5 J
Power
0.1 W
Peak current (1 sec)
0.1 A
Capacitance end of life rating
70%
ESR end of life rating
400%
Grade
Commercial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.