Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket, Stainless steel, LB shape, 1-1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket
|
| Catalog Number |
LB58SS
|
| Product Length/Depth |
9.06 in
|
| Product Height |
3.68 in
|
| Product Width |
2.81 in
|
| Product Weight |
5.25 lb
|
| UPC |
662276159990
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Shape |
LB
|
| Trade size |
1-1/2"
|
| Material |
Stainless steel
|