Download document () of 20

LCC7

Eaton Crouse-Hinds series LCC cable tray conduit clamp, Cast iron, 2-1/2", For use with outside rail tray

General Specifications

Product Name
Eaton Crouse-Hinds series LCC cable tray conduit clamp
Catalog Number
LCC7
Product Length/Depth
2.69 in
Product Height
5.81 in
Product Width
2.69 in
Product Weight
1.975 lb
UPC
782274128689

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For use with outside rail tray
Material
Cast iron
Trade size
2-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.