Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LL shape, 2"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
| Catalog Number |
LL67
|
| Product Length/Depth |
8.13 in
|
| Product Height |
4.13 in
|
| Product Width |
3.13 in
|
| Product Weight |
4.6 lb
|
| UPC |
782274525303
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Shape |
LL
|
| Trade size |
2"
|
| Material |
Feraloy iron alloy
|