Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket, Stainless steel, LR shape, 3/4"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket
|
| Catalog Number |
LR28SS
|
| Product Length/Depth |
5.8 in
|
| Product Height |
1.71 in
|
| Product Width |
2.46 in
|
| Product Weight |
1.88 lb
|
| Certifications |
UL514A
CSA C22.2 No. 18.1-04 |
| UPC |
662276160453
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Shape |
LR
|
| Trade size |
3/4"
|
| Material |
Stainless steel
|