Eaton CrystalWay 30m Recessed base with cover
| Product Name |
Eaton CrystalWay SC Accessory - Recessed Base
|
| Catalog Number |
LUM10564
|
| Product Length/Depth |
372 mm
|
| Product Height |
22 mm
|
| Product Width |
72 mm
|
| Product Weight |
0.468 kg
|
| Certifications |
CE marking
|
| EAN |
3660191105648
|
| Color |
White
|
| Type Of Accessory |
Installation frame
|
| Material |
Steel
|
| Diameter |
99999 in
|
| Product branding |
Eaton
|