Download document () of 20
We make what matters work

MFS324

Eaton Conventional flush sounder, Conventional, Sounder, EN54 Systems, Wall Mounted, Red Plastic, Flush Sounder, Menvier

General Specifications

Product Name
Eaton conventional flush sounder
Catalog Number
MFS324
Product Length/Depth
36 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.11 kg
Warranty
3 year
Certifications
Not Applicable
EAN
5021181000134

Product specifications

Number of tones
32
Color housing
Red
Material housing
Plastic
Sound output
98 dB
Nominal voltage
24 VDC
Type of current
DC
Electricity consumption
0.035 A
Alarm current
35 mA
Construction material
ABS
EN Certified Tones
6
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP33
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
Cable entry
Rear
System wiring
2.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.