Knowledge Search
Download document () of 20

MLLA2N-UNV34-S903-P-M2

Eaton Crouse-Hinds series Champ MLLA linear LED light fixture, Cool white, 3/4" entries, Painted gray epoxy, 2 ft, Polycarbonate lens, 4000 lumens, 132 lm/W, Copper-free aluminum, Flush ceiling mount, Narrow, >0.95 PF, 347-480 Vac, 30W

General Specifications

Product Name
Eaton Crouse-Hinds series Champ MLLA linear LED light fixture
Catalog Number
MLLA2N-UNV34-S903-P-M2
Product Length/Depth
25.94 in
Product Height
4.42 in
Product Width
7.13 in
Product Weight
15.1 lb
UPC
662276995260

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class III
Class I, Division 2
Class II, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
IP67

Product specifications

Lamp type
LED
Color temperature
Cool white
Lamp length
2 ft
Lumens
4000
Lumens per watt
132
Optical distribution
Narrow
Mounting Method
Flush ceiling
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Lens material
Polycarbonate
Entry size
3/4"
Finish
Painted gray epoxy
Material
Copper-free aluminum
Wattage
30W
Power factor
> 0.95

Export product specification