1-Port UK-Style Unloaded Shuttered Module, 50 x 50 mm, White
Product Name |
Eaton Tripp Lite series wall plate
|
Catalog Number |
N042U-WM1-S
|
Product Length/Depth |
0.5 in
|
Product Height |
1.96 in
|
Product Width |
1.96 in
|
Product Weight |
0.03 lb
|
Compliances |
REACH
RoHS |
Certifications |
UL Listed
cUL Listed |
UPC |
037332269492
|
Operating Humidity Range |
10% to 90% RH, (Non-Condensing)
|
Storage Humidity Range |
10% to 90% RH, (Non-Condensing)
|
Color |
White
|
Product Features |
TAA Compliant
|
Product Highlights |
High-impact plastic construction designed to blend in with your home/office décor
Compatible with any style of keystone jack, including HDMI, USB and Cat5e/6 Ideal for home theater, VoIP or Ethernet in-wall wiring installations Shuttered to prevent dust and other debris from damaging cable connection |
SideA Connector1 |
KEYSTONE JACK CUTOUT
|
Operating Temperature |
14° to 140°F (-10° to 60°C)
|
Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
Storage Temperature Range |
-40° to 154°F (-40° to 68°C)
|
Technology |
Cat6
DisplayPort USB 2.0 (High Speed) HDMI Cat6a HDBaseT Cat5/5e |
Material |
Spring: Stainless Steel
Faceplate: ABS Spring: Stainless Steel; Faceplate: ABS |
Number of Ports |
1
|