1-Port Keystone Single-Gang Faceplate, White, TAA
Product Name |
Eaton Tripp Lite series keystone faceplate
|
Catalog Number |
N080-101
|
Product Length/Depth |
0.4 in
|
Product Height |
4.9 in
|
Product Width |
3.2 in
|
Product Weight |
0.09 lb
|
Compliances |
TAA Compliant
|
UPC |
037332195531
|
Color |
White
|
Accessory Type |
Wall plate
|
Product Features |
TAA Compliant
|
Product Highlights |
Fits any mid-sized or standard single-gang box
Compatible with any type of keystone jack High-impact polycarbonate construction Includes mounting screws White color blends into any home or office décor |
SideA Connector1 |
KEYSTONE JACK CUTOUT
|
SideB Connector1 |
KEYSTONE JACK CUTOUT
|
Technology |
Cat5/5e
Cat6 Cat6a USB 2.0 (High Speed) HDBaseT HDMI DisplayPort |