8-Port Keystone Double-Gang Faceplate, White, TAA
| Product Name |
Eaton Tripp Lite series keystone faceplate
|
| Catalog Number |
N080-208
|
| Product Length/Depth |
0.38 in
|
| Product Height |
4.92 in
|
| Product Width |
4.94 in
|
| Product Weight |
0.149 lb
|
| Compliances |
TAA Compliant
|
| UPC |
037332236289
|
| Special features |
Flex Center
|
| Application |
Terminate up to 8 in-wall audio/video, voice and/or Ethernet cable lines simultaneously
|
| Color |
White
|
| Accessory Type |
Wall plate
|
| Product Features |
TAA Compliant
|
| Product Highlights |
High-impact polycarbonate construction designed to last a long time
Accommodates any keystone jack, including Cat5e/6/6a, USB, HDMI and DisplayPort Hardware included for mounting to any mid-size or standard double-gang box Classic white color blends elegantly into your home or office décor Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases |
| SideA Connector1 |
KEYSTONE JACK CUTOUT
|
| SideB Connector1 |
KEYSTONE JACK CUTOUT
|
| Operating Temperature |
14° to 140°F (-10° to 60°C)
|
| Storage Temperature Range |
-40° to 154°F (-40° to 68°C)
|
| Technology |
Cat5/5e
Cat6 Cat6a USB 2.0 (High Speed) HDBaseT HDMI FireWire DisplayPort |