Download document () of 20

N228SS4

Eaton B-Line series channel spring nut, 3/8" size, stainless steel 304 type

General Specifications

Product Name
Eaton B-Line series channel spring nut
Catalog Number
N228SS4
Product Length/Depth
1.31 in
Product Height
0.375 in
Product Width
0.75 in
Product Weight
0.09 lb
Compliances
Not Applicable
Certifications
Not Applicable
UPC
799038827832

Model

Bolt/thread/rod size
3/8”-16
Type
Nut without spring

Load rating/capacity

Load rating (pull out strength)
250 lbs

Material/finish

Finish
Stainless steel type 304

Export product specification