8Port Cat6a DIN Mount/Desktop 110 0.5U Patch Panel
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series patch panel
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                N250-SH08-DIN6A
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                3.799 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                0.97 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                8.661 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                1.118 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        TAA Compliant UKCA CE Marked  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                CSA Std. C22.2  
                                        UL Listed  | 
                                    
| Type | 
                                            
                                            
                                             
                                                DIN Rail
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Silver
                                             
                                         | 
                                    
| Package Contents | 
                                            
                                            
                                             
                                                N250-SH08-DIN6A Cat6a STP Patch Panel, 8 Ports  
                                        (8) Cable ties Installation instructions  | 
                                    
| System Requirements | 
                                            
                                            
                                             
                                                Cat6a
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                DIN Mountable  
                                        Mounting Holes or Slots Numbered Ports Industrial Grade Mounting Accessory Included TAA Compliant  | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Plastic frame mounts to wall or standard DIN rail for maximum flexibility in placement  
                                        Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases Supports EIA/TIA 568A/B wiring standards for 110/Krone-type terminations Ideal for network closets or other small installations where space is at a premium Fully shielded to reduce EMI/RFI line noise that can damage equipment and data  | 
                                    
| Technology | 
                                            
                                            
                                             
                                                Cat6a
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                Flex Center
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                14° to 140°F (-10° to 60°C)
                                             
                                         | 
                                    
| Relative Humidity | 
                                            
                                            
                                             
                                                10% to 85% RH
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                -40° to 158°F (-40° to 70°C)
                                             
                                         | 
                                    
| Storage Temperature | 
                                            
                                            
                                             
                                                -40° to 158°F (-40° to 70°C)
                                             
                                         | 
                                    
| Number Of Ports | 
                                            
                                            
                                             
                                                8
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                             
                                                14° to 140°F (-10° to 60°C)
                                             
                                         | 
                                    
| Fittings Included | 
                                            
                                            
                                             
                                                Mounting Accessory Included
                                             
                                         | 
                                    
| Termination Type | 
                                            
                                            
                                             
                                                110-type  
                                        Krone  | 
                                    
| Telephone/Dsl Protection | 
                                            
                                            
                                             
                                                110-type  
                                        Krone  | 
                                    
| Mounting Details | 
                                            
                                            
                                             
                                                Iron Brackets for DIN-Rail or Wall-Mounting
                                             
                                         | 
                                    
| Housing | 
                                            
                                            
                                             
                                                PBT+GF and Polycarbonate; Iron Bracket: SGCC
                                             
                                         | 
                                    
| Cable Entry/Exit | 
                                            
                                            
                                             
                                                Cables exit slots in the rear of the panel
                                             
                                         | 
                                    
| Ports | 
                                            
                                            
                                             
                                                8
                                             
                                         | 
                                    
| Panel Style | 
                                            
                                            
                                             
                                                Punchdown
                                             
                                         | 
                                    
| Ports Detail | 
                                            
                                            
                                             
                                                8 dedicated ports are available for terminating Cat6a patch cables to the panel
                                             
                                         | 
                                    
| Included Mounting Accessory Description | 
                                            
                                            
                                             
                                                Iron Brackets for DIN-Rail or Wall-Mounting
                                             
                                         | 
                                    
| Form Factor/Mounting Options | 
                                            
                                            
                                             
                                                DIN Mount  
                                        Wall-mount  |