Photo is representative
Download
Eaton Crouse-Hinds series N2SU pushbutton control station, With pushbuttons, Open, close, stop, High impact polyester, 3, Dead end, 3/4", 600 VAC
Product Name |
Eaton Crouse-Hinds series N2SU pushbutton control station
|
Catalog Number |
N2S2310U OP CL SP
|
Product Length/Depth |
3.94 in
|
Product Height |
9.84 in
|
Product Width |
3.54 in
|
Product Weight |
2.97 lb
|
UPC |
662276693869
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Zone 1
Class I, Zone 2 Class I, Division 2 Class II, Division 2 |
NEMA Rating |
3
4X 12 7 |
Ingress protection (IP) ratings |
IP66
|
Enclosure type |
With pushbuttons
|
Number of pushbuttons |
3
|
Style |
Dead end
|
Trade size |
3/4"
|
Indicating plate markings |
Open, close, stop
|
Material |
High impact polyester
|
Voltage rating |
600 Vac
|